Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1B5V250
Part #:3693868
Catalog #:1B5V250
KEY FEATURES
- Combination Groove - All Browning B5V Sheaves permit the running of A, 4L, B, 5L and 5V Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Broad horsepower coverage - The B5V is available in 1 through 6 grooves allowing it to cover from 5 to 125 horsepower drives
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- New Casting design - The B5V castings were developed using CAD and Finite Elements Analysis to determine where to add and eliminate material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 1B5V-SheaveMaster | Overall Length (in): | 2.3125 in |
| Outside Diameter (in): | 25.28 in | Datum Diameter (A): | 24.6 |
| Pitch Diameter (B): | 25.3 | Pitch Diameter (A): | 24.8 |
| Material: | Cast Iron | Belt Type: | Classic or 358 |
| Pitch Diameter (5V): | 25.1 | Datum Diameter (B): | 25 |
| Pulley Material: | Cast Iron | Number of Hubs: | 1 |
| Number of Flanges: | 2 | Bushing Used: | B |
| Number of Grooves: | 1 | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | A, B, 5V |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.500 - 2.4375 |
| Face Width (in): | 1 | Keyway Size: | .500 |
General Specifications
| UPC: | 662289033713 | Weight: | 33.00 LB |
| Packaged Length: | 25.28 IN | Packaged Width: | 25.28 IN |
| Packaged Height: | 1.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

