Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TB34
Part #:1001197
Catalog #:2TB34
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 3.015625 in | Datum Diameter (B): | 3.4 |
| Material: | Cast Iron | Datum Diameter (A): | 3 |
| Outside Diameter (in): | 3.75 in | Bushing Used: | P1 |
| Pitch Diameter (A): | 3.2 | Pitch Diameter (B): | 3.7 |
| Model Name: | 2TB-S_Sheave_Master | Pulley Material: | Cast Iron |
| Number of Grooves: | 2 | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.500 - 1.750 |
| Overall Width (in): | 3.0625 | Pulley Construction: | Plain |
| Face Width (in): | 1.75 | Keyway Size: | .375 |
General Specifications
| UPC: | 662289310197 | Weight: | 2.29 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 2.60 IN |

