Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TB36
Part #:1001254
Catalog #:2TB36
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (B): | 3.9 | Pitch Diameter (A): | 3.4 |
| Pulley Material: | Cast Iron | Bushing Used: | P1 |
| Outside Diameter (in): | 3.95 in | Model Name: | 2TB-S_Sheave_Master |
| Datum Diameter (B): | 3.6 | Material: | Cast Iron |
| Overall Length (in): | 3.015625 in | Number of Grooves: | 2 |
| Datum Diameter (A): | 3.2 | Belt Section: | A, B |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 3.0625 |
| Face Width (in): | 1.75 | Pulley Construction: | Plain |
| Bushing Bore Range: | 0.500 - 1.750 | Keyway Size: | .375 |
General Specifications
| UPC: | 662289201068 | Weight: | 2.79 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 2.70 IN |

