Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TB56
Part #:1001858
Catalog #:2TB56
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 5.2 | Material: | Cast Iron |
| Outside Diameter (in): | 5.95 in | Pitch Diameter (A): | 5.4 |
| Overall Length (in): | 2.140625 in | Datum Diameter (B): | 5.6 |
| Bushing Used: | P1 | Model Name: | 2TB-M_Sheave_Master |
| Pitch Diameter (B): | 5.9 | Number of Grooves: | 2 |
| Pulley Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.500 - 1.750 |
| Overall Width (in): | 2.1875 | Keyway Size: | .375 |
| Pulley Construction: | Plain | Face Width (in): | 1.75 |
General Specifications
| UPC: | 662289291588 | Weight: | 7.82 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 1.90 IN |

