Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TB66
Part #:1002153
Catalog #:2TB66
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | P1 | Material: | Cast Iron |
| Model Name: | 2TB-L_Sheave_Master | Number of Grooves: | 2 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 6.95 in |
| Overall Length (in): | 2.140625 in | Pitch Diameter (B): | 6.9 |
| Pitch Diameter (A): | 6.4 | Datum Diameter (B): | 6.6 |
| Datum Diameter (A): | 6.2 | Belt Section: | A, B |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Keyway Size: | .375 |
| Face Width (in): | 1.75 | Bushing Bore Range: | 0.500 - 1.750 |
| Overall Width (in): | 2.1875 | Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289151875 | Weight: | 8.85 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 1.90 IN |

