Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TB68
Part #:1002211
Catalog #:2TB68
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 6.6 | Overall Length (in): | 2.140625 in |
| Datum Diameter (A): | 6.4 | Material: | Cast Iron |
| Bushing Used: | P1 | Datum Diameter (B): | 6.8 |
| Pulley Material: | Cast Iron | Model Name: | 2TB-L_Sheave_Master |
| Outside Diameter (in): | 7.15 in | Pitch Diameter (B): | 7.1 |
| Number of Grooves: | 2 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Number of Hubs: | 1 |
| Overall Width (in): | 2.14 | Pulley Construction: | Web |
| Bushing Bore Range: | .500 - 1.750 | Keyway Size: | 0.375 |
| Face Width (in): | 1.75 |
General Specifications
| UPC: | 662289301836 | Weight: | 9.71 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 7.60 IN |
| Packaged Height: | 1.90 IN |

