Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TB86
Part #:1002450
Catalog #:2TB86
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Outside Diameter (in): | 8.88 in |
| Model Name: | 2TB-L_Sheave_Master | Pitch Diameter (A): | 8.4 |
| Number of Grooves: | 2 | Pitch Diameter (B): | 8.9 |
| Datum Diameter (B): | 8.6 | Overall Length (in): | 2.828125 in |
| Datum Diameter (A): | 8.2 | Material: | Cast Iron |
| Bushing Used: | Q1 | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Webbed |
| Face Width (in): | 1.75 | Bushing Bore Range: | 2.6875 - 2.6875 |
| Overall Width (in): | 2.78125 | Keyway Size: | .500 |
General Specifications
| UPC: | 662289302062 | Weight: | 16.45 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 1.75 IN |

