Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TB110
Part #:1002633
Catalog #:2TB110
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 2TB-L_Sheave_Master | Datum Diameter (A): | 10.6 |
| Pitch Diameter (B): | 11.3 | Overall Length (in): | 2.828125 in |
| Material: | Cast Iron | Pitch Diameter (A): | 10.8 |
| Pulley Material: | Cast Iron | Number of Grooves: | 2 |
| Datum Diameter (B): | 11 | Bushing Used: | Q1 |
| Outside Diameter (in): | 11.35 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.75 in | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 2.78125 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Keyway Size: | .500 |
| Pulley Construction: | Spoked | Face Width (in): | 1.75 |
General Specifications
| UPC: | 662289222209 | Weight: | 19.42 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 1.90 IN |

