Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TB124
Part #:1002690
Catalog #:2TB124
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 2.828125 in | Datum Diameter (A): | 12 |
| Number of Grooves: | 2 | Pulley Material: | Cast Iron |
| Bushing Used: | Q1 | Datum Diameter (B): | 12.4 |
| Model Name: | 2TB-L_Sheave_Master | Pitch Diameter (A): | 12.2 |
| Material: | Cast Iron | Outside Diameter (in): | 12.68 in |
| Pitch Diameter (B): | 12.7 | Bore (Min) (in): | 0.75 in |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 2.78125 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Face Width (in): | 1.75 |
| Keyway Size: | .500 | Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289262236 | Weight: | 20.65 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 1.75 IN |

