Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TB160
Part #:1002872
Catalog #:2TB160
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 2 | Outside Diameter (in): | 16.35 in |
| Model Name: | 2TB-L_Sheave_Master | Bushing Used: | Q1 |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Overall Length (in): | 2.828125 in | Pitch Diameter (A): | 15.8 |
| Pitch Diameter (B): | 16.3 | Datum Diameter (A): | 15.6 |
| Datum Diameter (B): | 16 | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore (Min) (in): | 0.75 in |
| Number of Hubs: | 1 | Bore Type: | Split Taper Bushed |
| Pulley Construction: | Spoke | Bushing Bore Range: | 2.6875 - 2.6875 |
| Face Width (in): | 1.75 | Keyway Size: | 0.5 |
| Overall Width (in): | 2.79 |
General Specifications
| UPC: | 662289222421 | Weight: | 30.24 LB |
| Packaged Length: | 17.10 IN | Packaged Width: | 17.00 IN |
| Packaged Height: | 2.00 IN |

