Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TB250
Part #:1003052
Catalog #:2TB250
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q1 | Outside Diameter (in): | 25.35 in |
| Overall Length (in): | 2.828125 in | Material: | Cast Iron |
| Number of Grooves: | 2 | Pulley Material: | Cast Iron |
| Model Name: | 2TB-L_Sheave_Master | Pitch Diameter (A): | 24.8 |
| Pitch Diameter (B): | 25.3 | Datum Diameter (A): | 24.5 |
| Datum Diameter (B): | 25 | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1.75 |
| Overall Width (in): | 2.78125 | Bushing Bore Range: | 2.6875 - 2.6875 |
| Keyway Size: | 0.500 | Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289162611 | Weight: | 50.30 LB |
| Packaged Length: | 25.35 IN | Packaged Width: | 25.35 IN |
| Packaged Height: | 1.75 IN |

