Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B34SH
Part #:1004134
Catalog #:2B34SH
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Datum Diameter (A): | 3 |
| Number of Grooves: | 2 | Pulley Material: | Cast Iron |
| Pitch Diameter (B): | 3.7 | Model Name: | 2AB_LG_Sheavemaster |
| Datum Diameter (B): | 3.4 | Outside Diameter (in): | 3.75 in |
| Bushing Used: | SH | Pitch Diameter (A): | 3.2 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Belt Section: | A, B | Number of Hubs: | 1 |
| Bore Type: | QD Bushed | Pulley Construction: | Solid |
| Bushing Bore Range: | .500 - 1.625 | Face Width (in): | 1.75 |
| Overall Width (in): | 2.40625 |
General Specifications
| UPC: | 662289321018 | Weight: | 2.43 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.90 IN |

