Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B38SH
Part #:1004159
Catalog #:2B38SH
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (B): | 3.8 | Number of Grooves: | 2 |
| Number of Hubs: | 1 | Pitch Diameter (B): | 4.1 |
| Belt Type: | Classic or 358 | Bushing Used: | SH |
| Model Name: | 2AB_LG_Sheavemaster | Pitch Diameter (A): | 3.6 |
| Number of Flanges: | 3 | Outside Diameter (in): | 4.15 in |
| Material: | Cast Iron | Datum Diameter (A): | 3.4 |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.625 |
| Face Width (in): | 1.75 | Length Through Bore (in): | 1.2 in |
General Specifications
| UPC: | 662289352739 | Weight: | 3.07 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 2.20 IN |

