Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B44SH
Part #:1004183
Catalog #:2B44SH
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Datum Diameter (B): | 4.4 |
| Model Name: | 2AB_LG_Sheavemaster | Material: | Cast Iron |
| Datum Diameter (A): | 4 | Outside Diameter (in): | 4.75 in |
| Pitch Diameter (B): | 4.7 | Pitch Diameter (A): | 4.2 |
| Number of Grooves: | 2 | Bushing Used: | SH |
| Bore (Min) (in): | 0.5 in | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Number of Hubs: | 1 |
| Bore Type: | QD Bushed | Overall Width (in): | 1.75 |
| Face Width (in): | 1.75 | Bushing Bore Range: | .500 - 1.625 |
| Pulley Construction: | Solid |
General Specifications
| UPC: | 662289362813 | Weight: | 3.85 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 5.06 IN |
| Packaged Height: | 1.88 IN |

