Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B48SDS
Part #:1004209
Catalog #:2B48SDS
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 4.4 | Number of Grooves: | 2 |
| Datum Diameter (B): | 4.8 | Outside Diameter (in): | 5.15 in |
| Number of Hubs: | 1 | Pitch Diameter (A): | 4.6 |
| Pulley Material: | Cast Iron | Pitch Diameter (B): | 5.1 |
| Belt Type: | Classic or 358 | Bushing Used: | SDS |
| Model Name: | 2AB_LG_Sheavemaster | Number of Flanges: | 3 |
| Material: | Cast Iron | Belt Section: | A, B |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
| Face Width (in): | 1.75 | Length Through Bore (in): | 1.33 in |
General Specifications
| UPC: | 662289412877 | Weight: | 4.31 LB |
| Packaged Length: | 7.20 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 1.90 IN |

