Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B50SDS
Part #:1004217
Catalog #:2B50SDS
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SDS | Datum Diameter (B): | 5 |
| Datum Diameter (A): | 4.6 | Pulley Material: | Cast Iron |
| Pitch Diameter (B): | 5.3 | Model Name: | 2AB_LG_Sheavemaster |
| Material: | Cast Iron | Outside Diameter (in): | 5.35 in |
| Pitch Diameter (A): | 4.8 | Number of Grooves: | 2 |
| Bore (Min) (in): | 0.5 in | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Overall Width (in): | 1.75 | Face Width (in): | 1.75 |
| Bushing Bore Range: | 0.500 - 2.000 | Pulley Construction: | Plain |
| Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289342808 | Weight: | 4.88 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 1.90 IN |

