Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B52SDS
Part #:1004225
Catalog #:2B52SDS
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (B): | 5.5 | Outside Diameter (in): | 5.55 in |
| Datum Diameter (B): | 5.2 | Model Name: | 2AB_LG_Sheavemaster |
| Bushing Used: | SDS | Pulley Material: | Cast Iron |
| Datum Diameter (A): | 4.8 | Pitch Diameter (A): | 5 |
| Material: | Cast Iron | Number of Grooves: | 2 |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.000 | Overall Width (in): | 1.75 |
| Face Width (in): | 1.75 | Pulley Construction: | Plain |
| Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289372829 | Weight: | 5.26 LB |
| Packaged Length: | 7.20 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 1.90 IN |

