Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B54SDS
Part #:1004233
Catalog #:2B54SDS
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 2 | Pitch Diameter (B): | 5.7 |
| Pitch Diameter (A): | 5.2 | Bushing Used: | SDS |
| Outside Diameter (in): | 5.75 in | Material: | Cast Iron |
| Model Name: | 2AB_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Datum Diameter (B): | 5.4 | Datum Diameter (A): | 5 |
| Belt Section: | A, B | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Pulley Construction: | Plain | Overall Width (in): | 1.75 |
| Bushing Bore Range: | 0.500 - 2.000 | Face Width (in): | 1.75 |
| Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289402854 | Weight: | 5.44 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 1.80 IN |

