Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B60SDS
Part #:1004266
Catalog #:2B60SDS
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (B): | 6 | Pitch Diameter (A): | 5.8 |
| Number of Grooves: | 2 | Pulley Material: | Cast Iron |
| Model Name: | 2AB_LG_Sheavemaster | Pitch Diameter (B): | 6.3 |
| Material: | Cast Iron | Datum Diameter (A): | 5.6 |
| Bushing Used: | SDS | Outside Diameter (in): | 6.35 in |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Belt Section: | A, B | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.000 | Pulley Construction: | Webbed |
| Face Width (in): | 1.75 | Overall Width (in): | 1.75 |
| Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289332861 | Weight: | 6.93 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 2.50 IN |

