Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B66SDS
Part #:1004290
Catalog #:2B66SDS
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Bushing Used: | SDS |
| Datum Diameter (A): | 6.2 | Outside Diameter (in): | 6.95 in |
| Pitch Diameter (B): | 6.9 | Number of Grooves: | 2 |
| Datum Diameter (B): | 6.6 | Model Name: | 2AB_LG_Sheavemaster |
| Pitch Diameter (A): | 6.4 | Material: | Cast Iron |
| Bore (Min) (in): | 0.5 in | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Face Width (in): | 1.75 | Overall Width (in): | 1.75 |
| Bushing Bore Range: | 0.500 - 2.000 | Pulley Construction: | Webbed |
| Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289412945 | Weight: | 7.44 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 2.10 IN |

