Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B70SK
Part #:1004316
Catalog #:2B70SK
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 2AB_LG_Sheavemaster | Bushing Used: | SK |
| Material: | Cast Iron | Number of Grooves: | 2 |
| Datum Diameter (B): | 7 | Pitch Diameter (A): | 6.8 |
| Datum Diameter (A): | 6.6 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 7.35 in | Pitch Diameter (B): | 7.3 |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.625 | Overall Width (in): | 1.75 |
| Face Width (in): | 1.75 | Pulley Construction: | Plain |
General Specifications
| UPC: | 662289372904 | Weight: | 10.77 LB |
| Packaged Length: | 8.10 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 2.00 IN |

