Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B124SK
Part #:1004373
Catalog #:2B124SK
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Bushing Used: | SK |
| Pitch Diameter (A): | 12.2 | Material: | Cast Iron |
| Datum Diameter (A): | 12 | Number of Grooves: | 2 |
| Pitch Diameter (B): | 12.7 | Datum Diameter (B): | 12.4 |
| Model Name: | 2AB_LG_Sheavemaster | Outside Diameter (in): | 12.68 in |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Face Width (in): | 1.75 | Pulley Construction: | Spoked |
| Bushing Bore Range: | 0.500 - 2.625 | Overall Width (in): | 1.75 |
General Specifications
| UPC: | 662289356911 | Weight: | 18.55 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 1.75 IN |

