Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B154SK
Part #:1004399
Catalog #:2B154SK
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 2AB_LG_Sheavemaster | Number of Grooves: | 2 |
| Number of Hubs: | 1 | Datum Diameter (A): | 15 |
| Outside Diameter (in): | 15.68 in | Number of Flanges: | 3 |
| Pitch Diameter (B): | 15.7 | Bushing Used: | SK |
| Belt Type: | Classic or 358 | Datum Diameter (B): | 15.4 |
| Pitch Diameter (A): | 15.2 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Face Width (in): | 1.75 |
| Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289376865 | Weight: | 25.93 LB |
| Packaged Length: | 15.90 IN | Packaged Width: | 15.80 IN |
| Packaged Height: | 2.10 IN |

