Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B184SK
Part #:1004415
Catalog #:2B184SK
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 2 | Datum Diameter (B): | 18.4 |
| Bushing Used: | SK | Pitch Diameter (B): | 18.7 |
| Material: | Cast Iron | Datum Diameter (A): | 18 |
| Pulley Material: | Cast Iron | Model Name: | 2AB_LG_Sheavemaster |
| Outside Diameter (in): | 18.75 in | Pitch Diameter (A): | 18.2 |
| Belt Section: | A, B | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Face Width (in): | 1.75 | Bushing Bore Range: | 0.500 - 2.625 |
| Pulley Construction: | Spoked | Overall Width (in): | 1.75 |
General Specifications
| UPC: | 662289346837 | Weight: | 29.95 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 18.75 IN |
| Packaged Height: | 1.75 IN |

