Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2C80SF
Part #:1006063
Catalog #:2C80SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Datum Diameter (C): | 8 |
| Model Name: | 2C_LG_Sheavemaster | Bushing Used: | SF |
| Material: | Cast Iron | Pitch Diameter (C): | 8.4 |
| Number of Grooves: | 2 | Outside Diameter (in): | 8.4 in |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Belt Section: | C | Bore Type: | QD Bushed |
| Face Width (in): | 2.25 | Pulley Construction: | Plain |
| Bushing Bore Range: | 0.500 - 2.938 | Overall Width (in): | 2.25 |
General Specifications
| UPC: | 662289358793 | Weight: | 16.16 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 2.25 IN |

