Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2C105SF
Part #:1006113
Catalog #:2C105SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 10.9 in | Model Name: | 2C_LG_Sheavemaster |
| Bushing Used: | SF | Pulley Material: | Cast Iron |
| Pitch Diameter (C): | 10.9 | Material: | Cast Iron |
| Number of Grooves: | 2 | Datum Diameter (C): | 10.5 |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289358861 | Weight: | 22.95 LB |
| Packaged Length: | 12.30 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 2.70 IN |

