Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2C120SF
Part #:1006139
Catalog #:2C120SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 2 | Outside Diameter (in): | 12.4 in |
| Bushing Used: | SF | Pitch Diameter (C): | 12.4 |
| Material: | Cast Iron | Model Name: | 2C_LG_Sheavemaster |
| Datum Diameter (C): | 12 | Pulley Material: | Cast Iron |
| Belt Section: | C | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289368945 | Weight: | 25.00 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

