Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2C180SF
Part #:1006170
Catalog #:2C180SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 2 | Bushing Used: | SF |
| Pitch Diameter (C): | 18.4 | Outside Diameter (in): | 18.4 in |
| Model Name: | 2C_LG_Sheavemaster | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Datum Diameter (C): | 18 |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289378951 | Weight: | 39.00 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 18.75 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

