Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2C200SF
Part #:1006188
Catalog #:2C200SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SF | Datum Diameter (C): | 20 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 20.4 in |
| Number of Grooves: | 2 | Pitch Diameter (C): | 20.4 |
| Model Name: | 2C_LG_Sheavemaster | Material: | Cast Iron |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289322817 | Weight: | 48.00 LB |
| Packaged Length: | 20.40 IN | Packaged Width: | 20.40 IN |
| Packaged Height: | 2.25 IN |

