Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2C300F
Part #:1006196
Catalog #:2C300F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 30.4 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Number of Grooves: | 2 |
| Model Name: | 2C_LG_Sheavemaster | Pitch Diameter (C): | 30.4 |
| Bushing Used: | F | Datum Diameter (C): | 30 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1 in |
| Belt Section: | C | Bore Type: | QD Bushed |
| Pulley Construction: | Arm | Overall Width (in): | 2.25 |
| Face Width (in): | 2.25 | Bushing Bore Range: | 1.000 - 4.000 |
| Length Through Bore (in): | 3.75 in |
General Specifications
| UPC: | 662289388967 | Weight: | 85.00 LB |
| Packaged Length: | 30.40 IN | Packaged Width: | 30.40 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | China |

