Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TC74
Part #:1009091
Catalog #:2TC74
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q1 | Model Name: | 2TC-S_Sheave_Master |
| Datum Diameter (C): | 7.4 | Overall Length (in): | 3.078125 in |
| Pitch Diameter (C): | 7.8 | Outside Diameter (in): | 7.8 in |
| Number of Grooves: | 2 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 0.75 in |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Number of Hubs: | 1 | Bore Type: | Split Taper Bushed |
| Keyway Size: | 0.5 | Pulley Construction: | Web |
| Bushing Bore Range: | 2.6875 - 2.6875 | Face Width (in): | 2.25 |
| Overall Width (in): | 3.03125 |
General Specifications
| UPC: | 662289222889 | Weight: | 16.20 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

