Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TC76
Part #:1009158
Catalog #:2TC76
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 8 in | Material: | Cast Iron |
| Bushing Used: | Q1 | Pulley Material: | Cast Iron |
| Overall Length (in): | 3.078125 in | Number of Grooves: | 2 |
| Pitch Diameter (C): | 8 | Model Name: | 2TC-S_Sheave_Master |
| Datum Diameter (C): | 7.6 | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Webbed |
| Bushing Bore Range: | 2.6875 - 2.6875 | Keyway Size: | .500 |
| Face Width (in): | 2.25 | Overall Width (in): | 3.03125 |
General Specifications
| UPC: | 662289192946 | Weight: | 17.30 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 3.40 IN |

