Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TC86
Part #:1009430
Catalog #:2TC86
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 2 | Model Name: | 2TC-L_Sheave_Master |
| Outside Diameter (in): | 9 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Overall Length (in): | 3.078125 in |
| Pitch Diameter (C): | 9 | Bushing Used: | Q1 |
| Datum Diameter (C): | 8.6 | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore Type: | Split Taper Bushed | Face Width (in): | 2.25 |
| Keyway Size: | .500 | Pulley Construction: | Webbed |
| Overall Width (in): | 3.03125 | Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289213122 | Weight: | 16.10 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

