Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TC90
Part #:1009547
Catalog #:2TC90
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q1 | Model Name: | 2TC-L_Sheave_Master |
| Number of Grooves: | 2 | Outside Diameter (in): | 9.4 in |
| Datum Diameter (C): | 9 | Material: | Cast Iron |
| Pitch Diameter (C): | 9.4 | Pulley Material: | Cast Iron |
| Overall Length (in): | 3.078125 in | Belt Section: | C |
| Bore (Min) (in): | 0.75 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 3.03125 |
| Keyway Size: | .500 | Bushing Bore Range: | 2.6875 - 2.6875 |
| Face Width (in): | 2.25 | Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289143252 | Weight: | 16.85 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 2.25 IN |

