Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TC94
Part #:1009646
Catalog #:2TC94
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 9.8 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Model Name: | 2TC-L_Sheave_Master |
| Outside Diameter (in): | 9.8 in | Number of Grooves: | 2 |
| Overall Length (in): | 3.078125 in | Bushing Used: | Q1 |
| Datum Diameter (C): | 9.4 | Belt Section: | C |
| Bore (Min) (in): | 0.75 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 3.03125 |
| Keyway Size: | .500 | Pulley Construction: | Spoked |
| Bushing Bore Range: | 2.6875 - 2.6875 | Face Width (in): | 2.25 |
General Specifications
| UPC: | 662289303328 | Weight: | 19.40 LB |
| Packaged Length: | 10.06 IN | Packaged Width: | 10.06 IN |
| Packaged Height: | 2.25 IN |

