Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TC96
Part #:1009703
Catalog #:2TC96
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 10 in | Datum Diameter (C): | 9.6 |
| Model Name: | 2TC-L_Sheave_Master | Bushing Used: | Q1 |
| Pitch Diameter (C): | 10 | Overall Length (in): | 3.078125 in |
| Number of Grooves: | 2 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Pulley Construction: | Spoked | Face Width (in): | 2.25 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Overall Width (in): | 3.03125 |
General Specifications
| UPC: | 662289203390 | Weight: | 20.00 LB |
| Packaged Length: | 10.06 IN | Packaged Width: | 10.06 IN |
| Packaged Height: | 2.25 IN |

