Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TC102
Part #:1009869
Catalog #:2TC102
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 2TC-L_Sheave_Master | Outside Diameter (in): | 10.6 in |
| Number of Grooves: | 2 | Pitch Diameter (C): | 10.6 |
| Pulley Material: | Cast Iron | Overall Length (in): | 3.078125 in |
| Material: | Cast Iron | Bushing Used: | Q1 |
| Datum Diameter (C): | 10.2 | Belt Section: | C |
| Bore (Min) (in): | 0.75 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 2.6875 - 2.6875 |
| Overall Width (in): | 3.03125 | Keyway Size: | .500 |
| Face Width (in): | 2.25 | Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289310692 | Weight: | 20.87 LB |
| Packaged Length: | 11.80 IN | Packaged Width: | 11.90 IN |
| Packaged Height: | 2.50 IN |

