Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TC110
Part #:1009984
Catalog #:2TC110
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 2TC-L_Sheave_Master | Material: | Cast Iron |
| Bushing Used: | Q1 | Number of Grooves: | 2 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 11.4 in |
| Overall Length (in): | 3.078125 in | Datum Diameter (C): | 11 |
| Pitch Diameter (C): | 11.4 | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Overall Width (in): | 3.03125 | Pulley Construction: | Spoked |
| Bushing Bore Range: | 2.6875 - 2.6875 | Face Width (in): | 2.25 |
General Specifications
| UPC: | 662289183609 | Weight: | 22.20 LB |
| Packaged Length: | 11.88 IN | Packaged Width: | 11.88 IN |
| Packaged Height: | 2.25 IN |

