Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TC120
Part #:1010099
Catalog #:2TC120
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q1 | Material: | Cast Iron |
| Model Name: | 2TC-L_Sheave_Master | Number of Grooves: | 2 |
| Overall Length (in): | 3.078125 in | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 12.4 in | Pitch Diameter (C): | 12.4 |
| Datum Diameter (C): | 12 | Belt Section: | C |
| Bore (Min) (in): | 0.75 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 3.03125 |
| Keyway Size: | .500 | Bushing Bore Range: | 2.6875 - 2.6875 |
| Pulley Construction: | Spoked | Face Width (in): | 2.25 |
General Specifications
| UPC: | 662289133703 | Weight: | 25.39 LB |
| Packaged Length: | 13.40 IN | Packaged Width: | 13.10 IN |
| Packaged Height: | 2.60 IN |

