Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B54Q
Part #:1010396
Catalog #:2B54Q
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 2.828125 in | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 5.75 in | Material: | Cast Iron |
| Number of Grooves: | 2 | Bushing Used: | Q1 |
| Pitch Diameter (B): | 5.7 | Pitch Diameter (A): | 5.2 |
| Datum Diameter (A): | 5 | Datum Diameter (B): | 5.4 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.75 in |
| Belt Section: | A, B | Bore Type: | Split Taper Bushed |
| Face Width (in): | 1.75 | Pulley Construction: | Plain |
| Keyway Size: | .500 | Overall Width (in): | 2.78125 |
| Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289234233 | Weight: | 6.64 LB |
| Packaged Length: | 7.20 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 1.80 IN |

