Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B60Q
Part #:1010552
Catalog #:2B60Q
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 2 |
| Datum Diameter (A): | 5.6 | Outside Diameter (in): | 6.35 in |
| Overall Length (in): | 2.828125 in | Material: | Cast Iron |
| Datum Diameter (B): | 6 | Pitch Diameter (B): | 6.3 |
| Bushing Used: | Q1 | Pitch Diameter (A): | 5.8 |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.75 in | Bore Type: | Split Taper Bushed |
| Keyway Size: | .500 | Overall Width (in): | 2.78125 |
| Face Width (in): | 1.75 | Pulley Construction: | Plain |
| Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289204427 | Weight: | 8.87 LB |
| Packaged Length: | 6.80 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 2.40 IN |

