Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B66Q
Part #:1010727
Catalog #:2B66Q
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 2 | Pulley Material: | Cast Iron |
| Datum Diameter (B): | 6.6 | Pitch Diameter (B): | 6.9 |
| Pitch Diameter (A): | 6.4 | Bushing Used: | Q1 |
| Outside Diameter (in): | 6.95 in | Material: | Cast Iron |
| Datum Diameter (A): | 6.2 | Overall Length (in): | 2.828125 in |
| Bore (Min) (in): | 0.75 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore Type: | Split Taper Bushed |
| Keyway Size: | .500 | Bushing Bore Range: | 2.6875 - 2.6875 |
| Face Width (in): | 1.75 | Overall Width (in): | 2.78125 |
| Pulley Construction: | Plain |
General Specifications
| UPC: | 662289304615 | Weight: | 11.40 LB |
| Packaged Length: | 7.06 IN | Packaged Width: | 7.06 IN |
| Packaged Height: | 1.88 IN |

