Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B154R
Part #:1011238
Catalog #:2B154R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Datum Diameter (B): | 15.4 |
| Overall Length (in): | 3.171875 in | Pitch Diameter (A): | 15.2 |
| Bushing Used: | R1 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 15.75 in | Datum Diameter (A): | 15 |
| Number of Grooves: | 2 | Pitch Diameter (B): | 15.7 |
| Bore (Min) (in): | 1.125 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore Type: | Split Taper Bushed |
| Pulley Construction: | Spoked | Face Width (in): | 1.75 |
| Bushing Bore Range: | 1.125 - 3.750 | Overall Width (in): | 3.15625 |
| Keyway Size: | .750 |
General Specifications
| UPC: | 662289295104 | Weight: | 31.35 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 15.75 IN |
| Packaged Height: | 1.75 IN |

