Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2C56P
Part #:1011949
Catalog #:2C56P
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 2 | Overall Length (in): | 2.453125 in |
| Datum Diameter (C): | 5.6 | Bushing Used: | P1 |
| Pitch Diameter (C): | 6 | Material: | Cast Iron |
| Outside Diameter (in): | 6 in | Pulley Material: | Cast Iron |
| Bore (Min) (in): | 0.5 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 0.500 - 1.750 | Face Width (in): | 2.25 |
| Pulley Construction: | Webbed | Keyway Size: | .375 |
| Overall Width (in): | 2.5 |
General Specifications
| UPC: | 662289255771 | Weight: | 8.62 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 2.50 IN |

