Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2C60Q
Part #:1011980
Catalog #:2C60Q
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 6.4 in | Material: | Cast Iron |
| Bushing Used: | Q1 | Overall Length (in): | 2.828125 in |
| Pitch Diameter (C): | 6.4 | Datum Diameter (C): | 6 |
| Number of Grooves: | 2 | Pulley Material: | Cast Iron |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 0.75 in | Bore Type: | Split Taper Bushed |
| Overall Width (in): | 2.78125 | Face Width (in): | 2.25 |
| Keyway Size: | .500 | Bushing Bore Range: | 2.6875 - 2.6875 |
| Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289311118 | Weight: | 9.47 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

