Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2C140R
Part #:1012962
Catalog #:2C140R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 14.4 | Bushing Used: | R1 |
| Datum Diameter (C): | 14 | Outside Diameter (in): | 14.4 in |
| Material: | Cast Iron | Number of Grooves: | 2 |
| Pulley Material: | Cast Iron | Overall Length (in): | 3.296875 in |
| Bore (Min) (in): | 1.125 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Pulley Construction: | Spoked | Keyway Size: | .750 |
| Face Width (in): | 2.25 | Overall Width (in): | 3.28125 |
| Bushing Bore Range: | 1.125 - 3.750 |
General Specifications
| UPC: | 662289136636 | Weight: | 32.35 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 15.75 IN |
| Packaged Height: | 2.25 IN |

