Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2C360R
Part #:1013903
Catalog #:2C360R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 36.4 in | Pulley Material: | Cast Iron |
| Bushing Used: | R1 | Pitch Diameter (C): | 36.4 |
| Number of Grooves: | 2 | Material: | Cast Iron |
| Overall Length (in): | 3.296875 in | Datum Diameter (C): | 36 |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.125 in | Bore Type: | Split Taper Bushed |
| Keyway Size: | .750 | Bushing Bore Range: | 1.125 - 3.750 |
General Specifications
| UPC: | 662289307524 | Weight: | 109.70 LB |
| Packaged Length: | 36.00 IN | Packaged Width: | 36.00 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

