Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2G3V30
Part #:1059286
Catalog #:2G3V30
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 2 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Bushing Used: | G |
| Pitch Diameter (3V): | 2.95 | Overall Length (in): | 1.59375 in |
| Outside Diameter (in): | 3 in | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.375 in |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.375 - 1.000 |
General Specifications
| UPC: | 662289118878 | Weight: | 1.36 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

