Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2H3V31
Part #:1059328
Catalog #:2H3V31
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Bushing Used: | H | Outside Diameter (in): | 3.15 in |
| Number of Grooves: | 2 | Overall Length (in): | 1.65625 in |
| Pitch Diameter (3V): | 3.1 | Bore (Min) (in): | 0.375 in |
| Product Type: | Multiple Sheaves | Belt Section: | 3V |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1.0938 |
| Pulley Construction: | Webbed | Overall Width (in): | 1.59375 |
| Bushing Bore Range: | 0.375 - 1.500 |
General Specifications
| UPC: | 662289128884 | Weight: | 1.15 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN |

