Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2H3V33
Part #:1059369
Catalog #:2H3V33
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 3.3 | Outside Diameter (in): | 3.35 in |
| Pulley Material: | Cast Iron | Bushing Used: | H |
| Overall Length (in): | 1.65625 in | Material: | Cast Iron |
| Number of Grooves: | 2 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.375 in | Belt Section: | 3V |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 1.59375 |
| Bushing Bore Range: | 0.375 - 1.500 | Face Width (in): | 1.0938 |
| Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289168910 | Weight: | 1.45 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

